1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $935.80 |
10-24 | $889.01 |
25-49 | $870.29 |
50-99 | $832.86 |
100+ | $814.15 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
5-Point Calibration | 0%, 50%, 100%, 50%, 0% |
Bridge Resistance | 350 Ω |
Cable Length | 20 ft |
Calibration Option | 5 POINT NIST |
Creep in 20 min | 0.0003 |
Electrical Connection | Cable |
Electrical Output | 3 mV/V |
Enclosure Ratings | IP67 |
End Rod | REC-012M |
Force Type | Compression, Tension |
Height | 3 in |
Hysteresis | 0.0005 |
Interchangeability | 0.0025 |
Length | 2 in |
Linearity | 0.0003 |
Load Button | LBC-012 |
Load Cell Capacity | 3000 lbF |
Load Cell Type | S-beam |
Materials | 17-4 PH Stainless Steel |
Operating Temperature, Max | 66 °C |
Operating Temperature, Min | -18 °C |
Overload, Max | 300% FS |
Process Temperature, Max | 66 °C |
Process Temperature, Min | -18 °C |
Repeatability | 0.0001 |
Safe Overload | 150% FS |
Supply Power Note | 10 Vdc, 15 Vdc maximum |
Supply Voltage | 10 Vdc |
Thermal Span Effect | 0.0015% rdg/°C |
Thermal Zero Effect | 0.0027% FS/°C |
Weight | 1.3 lb |
Width | 1.3 in |
Wire Gauge | 22 AWG |
Wiring/Connector Table | Green: (+) Output; White: (-) Output; Black: (-) Input; Red: (+) Input |
Zero/Balance Error | 0.01 |
See All Specs |
Show Ratings & Reviews