Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, IP67 Environmentally Protected S-Beam Load Cells

5,000 kgf, ±0.03%, Linearity, 3 mV/V Output, Cable

Item# LCMCD-5K

5,000 kgf, ±0.03%, Linearity, 3 mV/V Output, Cable LCMCD-5K LCMCD-5K
  • Environmentally Protected to IP67
  • All Stainless Steel for Industrial Environments
  • 5 Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • Tension Calibration Standard

LCMCD-5K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Width
Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Connection Type
Cable Length


  • Hysteresis 0.02% FS
  • Input Resistance 350 Ω nominal
  • Linearity 0.03% FS
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 66 {C} (150 {F})
  • Maximum Compensation Temperature 66 {C} (150 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature -18 {C} (0 {F})
  • Number of Conductors 4
  • Repeatability 0.01% FS
  • Output Voltage 3.0 mV/V ±0.25%
  • Temperature Effects Zero: ±0.0015% FSO/°F
  • Zero Balance 1% FS

The LCMCD is also available in standard configurations, with 0-25 to 0-20,000 lb ranges and standard threads. Please see the LCCD for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc maximum)
Output: 3.0 mV/V ±0.25%
Linearity: 0.03% FS
Hysteresis: 0.02% FS
Repeatability: 0.01% FS
Zero Balance: 1% FS
Creep in 20 min: 0.03% FS
Operating Temperature: -18 to 66°C (0 to 150°F)
Compensated Temperature: -18 to 66°C (0 to 150°F)
Thermal Effects:
    Zero: 0.0027% FS/°C
    Span: 0.0015% rdg/°C
Maximum Load: Safe, 150%; ultimate, 300%
Bridge Resistance: 350 ? nominal
Construction: 17-4 PH stainless steel
Cable: 6 m (20') 4-conductor shielded 22-gage wire
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
High Performance Metric S Beam Load Cells Environmentally Protected
$28.22
0 In Stock
High Performance Metric S Beam Load Cells Environmentally Protected
$106.44
0 In Stock
Accessories
Load Button for 10 to 100 kgf ranges
$81.89
0 In Stock
Load Button for 250 and 500 kgF units
$81.89
0 In Stock
Swivel Rod Ends for 250 and 500 kgF units
$28.22
0 In Stock
Rod End (5000 kg range)
$56.42
23 In Stock
en-US
en
Save Configuration