1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SGT-3E/350-FB11
3 mm Grid Length, 3.1 mm Grid Width 350 Ω Resistance, ST STC Number
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $207.70 |
5-9 | $197.32 |
10-24 | $193.16 |
25-49 | $184.85 |
50-99 | $180.70 |
100+ | $176.55 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Carrier Length | 13.8 mm |
Carrier Width | 6.8 mm |
Electrical Connection | Wire Leads |
Gauge Type | Full bridge pattern for double bending beam, higher resistance, reduced heat generation, center line spacing 15 mm (0.59”) |
Grid Length | 3.2 mm |
Grid Length Range | 6 mm |
Grid Style | Full bridge |
Grid Width | 1.5 mm |
Input Voltage | 7.5 Vac |
Material Construction Option | Steel |
Nominal Resistance | 350 Ω |
Operating Temperature, Max | 95 °C |
Operating Temperature, Min | -75 °C |
Pack Size | 5 |
Voltage, Max | 7.5 Vrms |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews