1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
DP7600-S2
High Speed Load/Strain Meters and Process/Voltmeters, Dual Differential Inputs Available
Choose a Variant
Materials
Stainless Steel
Stainless Steel
Copper
Manganese-Nickel
Nickel
Porcelain
316 Stainless Steel, Stainless Steel
Aluminum, Crystal
Stainless Steel, Aluminum, Crystal
Stainless Steel, Glass, Aluminum
NBR
Neoprene
Polycarbonate
Polycarbonate, Polyester Nonwoven Fabric, Neoprene, Stainless Steel
304 Stainless Steel
Acetal, Silicone, Stainless Steel
Epoxy, TPV
Plastic
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $1,595.79 |
10-24 | $1,516.00 |
25-49 | $1,436.21 |
50-99 | $1,356.42 |
100-499 | $1,276.63 |
500+ | $1,196.84 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.01 % |
Accuracy Detail | ± 0.01% of reading ± 1 count of A/D @ 25°C (77°F) |
Bridge Resistance | 100 to 5000 Ω |
Bridge Resistance Note | 100 to 5000 Ω; 4-wire or 6-wire configuration |
Calibration Note | Shunt calibration capability with span programmable from front panel; no potentiometer adjustments; access code prevents unauthorized calibration switches |
Channels | One channel standard, second channel optional |
Coarse Gain Setting | Selectable by rear switches |
Control Output | N/A |
Convert/Hold Input | Normally high; if pulled low, holds display |
Cutout Dimensions | 2.45 x 5.06 in |
Data Interface | RS232 |
Data Interface Note | ASCII RS232 compatible, 300V isolation to system ground |
Digital Filter | Programmable Cutoff Frequency |
Display Note | -32768 to 32767 with programmable decimal points; 14 mm (0.56") red LED |
Display Type | LED |
Electrical Connection | Screw Terminal |
Electrical Output | N/A |
Form factor | 1/8 DIN |
Height | 2.7 in |
Input Analog Filter | 4-pole active anti-alias; 500 Hz cutoff on single-channel unit and 250 Hz cutoff on dual-channel unit |
Input Bias Current | ± 50 nA maximum ± 100 pA/°C (per input channel) |
Input Configuration | Front Keypad |
Input Type | Strain |
Internal Resolution | 16 bit |
Length | 6.9 in |
Materials | Stainless Steel |
Measurement Type | Current, Strain, Voltage |
Mounting | Panel |
Number of Digits | 5 |
Number of Inputs | 1 |
Operating Temperature, Max | 60 °C |
Operating Temperature, Min | -20 °C |
Output Method | RJ11 jack for serial interface |
Output Signal | N/A |
Peak Detection | Updated at rate selected by digital filter, peak stored in memoryrogrammed to give limit #1 output up to 100 seconds after a programmed limit is reached. This output can be used to reset the peak reading by tying limit #1 output to remote input |
Power Consumption | 8 W |
Range Selection | Selectable by dip switch on rear of unit |
Range Selection Note | 5.1, 10.2, 15.3, 20.0, 26.3, 30.6, 35.1, 39.2 (in mV) |
Reading Rate | Limited to 1000/s divided by number of channels |
Remote Inputs | Display Peak, Display Runout, Reading, Reset Peak, Runout Reading, Tare |
Resolution | 16-bit A/D |
Rollover Error | ± 2 counts of A/D @ 25°C (77°F) |
Runout Mode | Updated at rate selected by digital filter. Runout is normally stored in memory and recalled via front-panel switch, over the serial interface, or by selecting runout display mode on rear connector. |
Sampling Rate | 1000 Hz |
Sensor Excitation | ± 15 Vdc, ± 5 Vdc @ ± 50 mA |
SetPoint Outputs | 4 isolated open collector transistor outputs rated 30 Vdc maximum; will sink up to 50 mA; 300 V isolation between limit outputs and system ground; limit #1 can be programmed to be delayed from 1 to 100 seconds |
Settable Parameters | Digital Filter, Limits, Offset, Span |
Supply Power Type | AC |
Supply Voltage | 115 Vac |
Weight | 370 g |
Width | 5.18 in |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews