1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SP-003-2
Smart Temperature, Humidity, Barometric, Dewpoint, Heat Index and Humidex Probe, Tube Housing
Choose a Variant
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $255.69 |
10-24 | $242.91 |
25-49 | $237.79 |
50-99 | $227.56 |
100-199 | $222.45 |
200+ | $217.34 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.3 °C |
Accuracy Detail | Relative Humidity Accuracy at 250°C :±2.5% (0 to 80%) non-condensing, ±3.5% (80 to 100%) non- condensing |
Approvals | CE, UKCA |
Configuration | Configurable via Omega Link Smart Interface and SYNC configuration software |
Diameter | 15.9 mm |
Digital Input | VinHighThreshold = 2.2 VMAX, VinLowThreshold = 0.3 VMIN, VinMAX = 30 VDC |
Digital Output | 2x Open Drain 100 mA max, VMAX = 30 VDC |
Enclosure Material | Stainless Steel |
Enclosure Ratings | IP67 |
Housing Construction | 3" Tube |
Hysteresis | ±0.8% |
Length | 72 mm |
Measurement Type | Temperature, Humidity, Barometric Pressure, Dewpoint, Heat Index, Humidex |
Number of I/O | 2 |
Operating Temperature, Max | 85 °C |
Operating Temperature, Min | -40 °C |
Process Connection Type | Internal |
Process Temperature, Max | 85 °C |
Process Temperature, Min | -40 °C |
Relative Humidity Response Time | 8 sec |
Repeatability | Temperature: ±0.15°C, Relative Humidity: ±0.21% RH |
Software | Compatible with OEG, SYNC, and OMEGA Cloud |
Supply Power Type | DC |
Supply Voltage | 2.8 to 3.3 Vdc |
Temperature Coefficient | < 0.01°C/°C |
Temperature Response Time | < 1 sec |
See All Specs |
PDFs & Manuals
Software & Drivers
Accessories
M12-8 pin Straight Plug Field install connector with screw terminals
$25.55
27 In Stock
Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
$48.33
121 In Stock