1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
CIR-1040/120V
High Watt Density Cartridge Heaters with Incoloy® Sheath 1/4 (6.35 mm) Nominal Diameter
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $144.27 |
10-24 | $137.06 |
25-49 | $134.17 |
50-99 | $128.40 |
100-199 | $125.51 |
200+ | $122.63 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Cartridge Length | 4 in |
Heater Diameter | 0.25 in |
Heater Power | 300 W |
Heater Wire Material | Nickel-chromium resistance wire |
Heater Wire Material Note | Premium grade nickel chromium resistance wire for longer life, and consistent performance |
Lead Length | 14 in |
Operating Temperature, Max | 1500 °F |
Power Density | 110 W/in² |
Sheath Material | Incoloy |
Sheath Temperature, Max | 1600 °F |
Supply Voltage | 120 Vac |
Weight | 0.04 kg |
Show Ratings & Reviews