1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
CIR-2040/120V
High Watt Density Cartridge Heaters with Incoloy® Sheath 3/8 (9.525 mm) Nominal Diameter
Choose a Variant
Cartridge Length
Heater Power
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $122.21 |
10-24 | $116.10 |
25-49 | $113.66 |
50-99 | $108.77 |
100-199 | $106.32 |
200+ | $103.88 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Standard |
Cartridge Length | 4 in |
Heater Diameter | 0.375 in |
Heater Power | 300 W |
Heater Wire Material | Nickel-chromium resistance wire |
Heater Wire Material Note | Premium grade nickel chromium resistance wire for longer life, and consistent performance |
Insulation | Refractory Metal |
Internal Connection | Connector for high reliability and longer life; vibration and shock resistant construction |
Lead Length | 14 in |
Lead Length Note | Type “F”; stranded, flexible Manganese Nickel Wireinsulated with fiberglass, max. temp 450CELSIUS (842FAHRENHEIT), 14" standard length. Longer leads available |
Lead Material | Nickel Wire |
Lead Temperature, Max | 450 °C |
Power Density | 73 W/in² |
Sheath Material | Incoloy |
Sheath Material Note | Material, Incoloy; black oxide finish for efficient heat transfer; max temp 816CELSIUS (1500FAHRENHEIT) welded, sealed tip |
Sheath Temperature, Max | 816 °C |
Supply Voltage | 120 Vac |
Weight | 0.07 kg |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews