1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
CSH-105400/120V
Stainless Steel Sheath Cartridge Heaters Standard and High Watt Density Construction
Choose a Variant
Cartridge Length
Heater Power
400 W
100 W
120 W
70 W
135 W
150 W
185 W
170 W
200 W
220 W
260 W
235 W
270 W
300 W
350 W
305 W
250 W
450 W
500 W
600 W
335 W
470 W
535 W
735 W
1000 W
1200 W
415 W
585 W
920 W
1500 W
1600 W
1750 W
2000 W
10 W
15 W
20 W
25 W
35 W
30 W
65 W
60 W
90 W
50 W
110 W
75 W
280 W
80 W
275 W
425 W
550 W
650 W
850 W
540 W
635 W
750 W
950 W
230 W
760 W
885 W
1100 W
1300 W
Power Density
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $85.88 |
5-9 | $81.59 |
10-24 | $79.87 |
25-49 | $76.43 |
50-99 | $74.72 |
100+ | $73.00 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Applications | Dies, Heat Sealing Equipment, Hot Melt Adhesive Machinery, Labeling Machines, Molds, Packaging Equipment, Platens |
Camber Tolerance | 1.7 mm/m (0.020"/ft) of length for units up to 305 mm (12") L |
Cartridge Length | 5 in |
Diameter Tolerance | From 0.025 to 0.229 mm (0.001 to 0.009") less the nominal diameter in inches |
Heater Diameter | 0.25 in |
Heater Power | 400 W |
Lead Length | 6 in |
Lead Material | Fiberglass |
Lead Temperature, Max | 250 °C |
Length Tolerance | ± 2% or ± 1.6 mm ( 1 ⁄16"), whichever is greater |
Power Density | 115 W/in² |
Power Tolerance | +5%, -10% |
Sheath Material | 300 Series Stainess Steel |
Sheath Temperature, Max | 760 °C |
Supply Voltage | 120 Vac |
Weight | 27 g |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews