1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
We noticed you are from . Visit your local site for regional offers and live support.
CSH-204500/120V
Stainless Steel Sheath Cartridge Heaters Standard and High Watt Density Construction

Choose a Variant
Cartridge Length
4 in
Heater Power
500 W
500 W
100 W
120 W
70 W
135 W
150 W
185 W
170 W
200 W
220 W
260 W
235 W
270 W
300 W
350 W
400 W
305 W
250 W
450 W
600 W
335 W
470 W
535 W
735 W
1000 W
1200 W
415 W
585 W
920 W
1500 W
1600 W
1750 W
2000 W
10 W
15 W
20 W
25 W
35 W
30 W
65 W
60 W
90 W
50 W
110 W
75 W
280 W
80 W
275 W
425 W
550 W
650 W
850 W
540 W
635 W
750 W
950 W
230 W
760 W
885 W
1100 W
1300 W
Power Density
120 W/in²
$67.88
$ --
Item# CSH-204500/120V
Item# --
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $67.88 |
5-9 | $64.49 |
10-24 | $63.13 |
25-49 | $60.41 |
50-99 | $59.06 |
100+ | $57.70 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
In Stock
--
Lead Time (If not in stock): 7 weeks
--
Product Specs
<< See all Product ModelsBrand |
![]() |
Applications | Dies, Heat Sealing Equipment, Hot Melt Adhesive Machinery, Labeling Machines, Molds, Packaging Equipment, Platens |
Camber Tolerance | 1.7 mm/m (0.020"/ft) of length for units up to 305 mm (12") L |
Cartridge Length | 4 in |
Diameter Tolerance | From 0.025 to 0.229 mm (0.001 to 0.009") less the nominal diameter in inches |
Heater Diameter | 0.375 in |
Heater Power | 500 W |
Lead Length | 6 in |
Lead Material | Fiberglass |
Lead Temperature, Max | 250 °C |
Length Tolerance | ± 2% or ± 1.6 mm ( 1 ⁄16"), whichever is greater |
Power Density | 120 W/in² |
Power Tolerance | +5%, -10% |
Sheath Material | 300 Series Stainess Steel |
Sheath Temperature, Max | 760 °C |
Supply Voltage | 120 Vac |
Weight | 45 g |
See All Specs Show Less |
PDFs & Manuals
Show Ratings & Reviews
Rated 4 out of
5
by
Mike Tan from
while rated at 120V, but fail really quick at 120V
It's a great C heater, but can't really used at 120V. We tried at 85V, still ok, didnt dare to go any higher.
I called omega engineer once to discuss this issue. They quickly referred to the lead wire issue. I then have replaced the entire lead wire cloth with ceramic beads, the voltage issue still remains. Also, there is like 4 mm cloth within the heater which is hard to be removed. I understand there is more expensive ones for vacuum application, but some customers just have limited funding.
Overall, it's great heater, but with some issue that we need to be aware of.
Date published: 2016-02-22
Rated 5 out of
5
by
TWeaver from
Good product and it meets all requirements
Good product and great customer service! Meets all specific requirements.
Date published: 2021-11-13
Rated 4 out of
5
by
D Black from
Good product but slow shipping
It worked for me in a drilled aluminum block to cut pvc. Shipping was very slow (over two weeks). I think regular mail would been better but this option was not presented.
Date published: 2021-09-22
Rated 5 out of
5
by
Russell J from
Great website and great products
Looking for a replacement heater for a small control box. Your website came up high on my Google search, easy to navigate website and numerous options came up that would fit our needs! Price was good and the delivery was fast.
Have used Omega products in the past and not been disappointed yet!
Date published: 2021-03-19
- y_2025, m_5, d_17, h_6
- bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
- cp_1, bvpage1
- co_hasreviews, tv_0, tr_4
- loc_en_US, sid_CSH-204500-120V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
- clientName_omega
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getReviews, 6ms
- REVIEWS, PRODUCT