1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
HDC00048
Hi-Density Cartridge Heaters with 321 Stainless Steel Sheath 1/4 (6.35 mm) Nominal Diameter
Choose a Variant
Heater Power
Power Density
113 W/in²
127 W/in²
204 W/in²
255 W/in²
382 W/in²
13 W/in²
170 W/in²
340 W/in²
64 W/in²
191 W/in²
175 W/in²
223 W/in²
318 W/in²
76 W/in²
153 W/in²
306 W/in²
42 W/in²
68 W/in²
85 W/in²
106 W/in²
212 W/in²
146 W/in²
95 W/in²
159 W/in²
38 W/in²
51 W/in²
102 W/in²
178 W/in²
36 W/in²
55 W/in²
73 W/in²
91 W/in²
109 W/in²
35 W/in²
46 W/in²
69 W/in²
93 W/in²
104 W/in²
139 W/in²
101 W/in²
74 W/in²
92 W/in²
87 W/in²
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $74.43 |
5-9 | $70.71 |
10-24 | $69.22 |
25-49 | $66.24 |
50-99 | $64.75 |
100+ | $63.27 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Actual Heater Diameter | 0.246 in |
Additional Features 1 | Standard |
Amperage, Max | 4.4 A |
Applications | Aerospace, Conductor, Food Processing Equipment, Glue Guns, Heating Gases, Heating Liquids, Hot Runner Molds, Hot Stamping, Laminating Equipment, Medical Equipment, Molds, Packaging Equipment, Plastic Extruders, Plastic Molding, Platens, Scientific Equipment, Sealing Bags, Semi, Shoe Machinery |
Camber Tolerance | 0.254 mm per foot of length |
Cartridge Length | 2.75 in |
Diameter Tolerance | ± 0.002 in |
Heater Diameter | 0.25 in |
Heater Power | 200 W |
Lead Length | 10 in |
Lead Length Tolerance | -1/2 in, 1 in |
Length Tolerance | ± 3/32 in |
Operating Temperature, Max | 760 °C |
Operating Voltage, Max | 240 Vac |
Power Density | 113 W/in² |
Power Density Note | 15.5 to 46.5 watt/cm^2 (100 to 300 Watt/in^2) depending on heater size and operating temperature |
Power Tolerance | +5%, -10% |
Resistance Tolerance | +10%, -5% |
Supply Voltage | 240 Vac |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews