1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
We noticed you are from . Visit your local site for regional offers and live support.
Choose a Variant
Heater Power
10 kW
Heating Element Diameter
102 cm
Power Density
46 W/in²
$1,916.29
$ --
Item# MTS-2100A/240V
Item# --
Volume discounts available
Volume Discount Schedule
| Quantity | Price each |
|---|---|
| 1-4 | $1,916.29 |
| 5-9 | $1,820.48 |
| 10-24 | $1,782.15 |
| 25-49 | $1,705.50 |
| 50-99 | $1,667.17 |
| 100+ | $1,628.85 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
In Stock
--
Lead Time (If not in stock): 5 weeks
--
Product Specs
<< See all Product Models| Brand |
|
| Enclosure Ratings | NEMA Type 1 |
| Enclosure Type | General Purpose |
| Form factor | Screw Plug Immersion |
| Heated Medium | Water |
| Heater Power | 10 kW |
| Heating Element Diameter | 102 cm |
| Number of Heating Elements | 2 |
| Number of Phases | 1 |
| Power Density | 46 W/in² |
| Process Connection Size | 2 in |
| Process Connection Type | NPT Male |
| Sheath Material | Passivated Stainless Steel |
| Supply Voltage | 240 Vac |
| Weight | 4 kg |
| See All Specs Show Less | |
PDFs & Manuals