1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
RINO-130/120V
Screw Plug Immersion Heaters for Small Tanks - RIN Series
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $585.70 |
5-9 | $556.42 |
10-24 | $544.70 |
25-49 | $521.27 |
50-99 | $509.56 |
100+ | $497.85 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Form factor | Screw Plug Immersion |
Heater Power | 300 W |
Heating Element Diameter | 0.75 in |
Heating Element Length | 6.5 in |
Number of Phases | 1 |
Power Density | 18 W/in² |
Process Connection Material | Steel |
Process Connection Size | 3/4 in |
Process Connection Type | NPT Male |
Sheath Material | Stainless Steel |
Supply Voltage | 120 Vac |
Weight | 4 kg |
PDFs & Manuals
Show Ratings & Reviews