1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TBL-1301/240V
Over-the-Side Immersion Heaters for Salt Bath Heating
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $3,151.29 |
5-9 | $2,993.73 |
10-24 | $2,930.70 |
25-49 | $2,804.65 |
50-99 | $2,741.62 |
100+ | $2,678.60 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Form factor | Over the Side Immersion |
Heated Medium | Salt Bath |
Heater Power | 3000 W |
Heating Element Length | 13.875 in |
Number of Phases | 1 |
Power Density | 20 W/in² |
Riser Length | 11.125 in |
Sheath Material | Steel |
Supply Voltage | 240 Vac |
Weight | 18 lb |
sheath-material | Steel |
PDFs & Manuals
Show Ratings & Reviews