1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TLC-360A-036/240V/3P
Over-the-side Immersion Heaters for Clean Water Applications
Choose a Variant
Heating Element Length
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $3,507.07 |
5-9 | $3,331.72 |
10-24 | $3,261.58 |
25-49 | $3,121.29 |
50-99 | $3,051.15 |
100+ | $2,981.01 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features | Straight Element |
Element Shape | N/A |
Enclosure Type | Monel |
Form factor | Over the Side Immersion |
Heated Medium | Water |
Heater Power | 6000 W |
Heating Element Length | 22.25 in |
Number of Phases | 3 |
Power Density | 40 W/in² |
Riser Length | 36 in |
Sheath Material | Copper |
Supply Voltage | 240 Vac |
Weight | 5 kg |
supply-voltage | 240 Vac |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews