1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TLI-318A-048/480V/3P
Corrosive Fluids Over-the Side Immersion Heaters
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $4,505.77 |
5-9 | $4,280.48 |
10-24 | $4,190.37 |
25-49 | $4,010.14 |
50-99 | $3,920.02 |
100+ | $3,829.90 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features | Curved Elements |
Heated Medium | Corrosive Fluids |
Heater Power | 18 kW |
Heating Element Length | 52.5 in |
Number of Heating Elements | 3 |
Number of Phases | 3 |
Power Density | 40 W/in² |
Riser Length | 48 in |
Sheath Material | Incoloy |
Supply Voltage | 480 Vac |
Weight | 8 kg |
PDFs & Manuals
Show Ratings & Reviews