1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $4,762.80 |
5-9 | $4,524.66 |
10-24 | $4,429.40 |
25-49 | $4,238.89 |
50-99 | $4,143.64 |
100+ | $4,048.38 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features | Curved Elements |
Form factor | Over the Side Immersion |
Heated Medium | Corrosive Fluids |
Heater Power | 12 kW |
Heating Element Length | 37.375 in |
Number of Heating Elements | 3 |
Number of Phases | 3 |
Power Density | 40 W/in² |
Riser Length | 48 in |
Sheath Material | Stainless Steel |
Supply Voltage | 480 Vac |
Weight | 6 kg |
PDFs & Manuals
Show Ratings & Reviews