1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $520.26 |
5-9 | $494.25 |
10-24 | $483.84 |
25-49 | $463.03 |
50-99 | $452.63 |
100+ | $442.22 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Form factor | Screw Plug Immersion |
Heated Medium | Oil |
Heater Power | 900 W |
Heating Element Diameter | 0.315 in |
Heating Element Length | 21.375 in |
Number of Phases | 1 |
Overall Length | 8.625 in |
Power Density | 21 W/in² |
Process Connection Material | Brass |
Process Connection Size | 1 in |
Process Connection Type | NPT Male |
Sheath Material | Steel |
Supply Voltage | 240 Vac |
Weight | 22 oz |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews