1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TMI-6125/240V/3P
Severe Corrosive Solution Flanged Immersion HeatersTMI Series
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $6,314.99 |
5-9 | $5,999.24 |
10-24 | $5,872.94 |
25-49 | $5,620.34 |
50-99 | $5,494.04 |
100+ | $5,367.74 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Enclosure Ratings | NEMA Type 1 |
Enclosure Type | General Purpose |
Flange | 5 in |
Form factor | Flanged Immersion |
Heated Medium | Corrosive Fluids |
Heater Power | 12 kW |
Heating Element Length | 33.0625 in |
Hole Diameter | 1 in |
Number of Circuits | 1 |
Number of Heating Elements | 6 |
Number of Phases | 3 |
Power Density | 23 W/in² |
Sheath Material | Incoloy |
Supply Voltage | 240 Vac |
Weight | 33 lb |
enclosure-type | General Purpose |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews