1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TMO-6205E4/480V/3P
Flanged Immersion Heaters for Lightweight Oil
Choose a Variant
enclosure-type
Heating Element Length
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $9,760.95 |
5-9 | $9,272.90 |
10-24 | $9,077.68 |
25-49 | $8,687.25 |
50-99 | $8,492.03 |
100+ | $8,296.81 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Enclosure Ratings | Moisture Resistant Enclosure |
Enclosure Type | Water Resistant |
Flange | 5 in |
Form factor | Flanged Immersion |
Heated Medium | Oil |
Heater Power | 20 kW |
Heating Element Length | 52.0625 in |
Hole Diameter | 1 in |
Number of Circuits | 1 |
Number of Heating Elements | 6 |
Number of Phases | 3 |
Power Density | 23 W/in² |
Sheath Material | Steel |
Supply Voltage | 480 Vac |
Weight | 38 lb |
enclosure-type | Water Resistant |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews