1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $4,815.45 |
5-9 | $4,574.68 |
10-24 | $4,478.37 |
25-49 | $4,285.75 |
50-99 | $4,189.44 |
100+ | $4,093.13 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Enclosure Ratings | NEMA Type 1 |
Enclosure Type | General Purpose |
Flange | 6 in |
Form factor | Flanged Immersion |
Heated Medium | Corrosive Fluids |
Heater Power | 6000 W |
Heating Element Diameter | 1 in |
Heating Element Length | 33.0625 in |
Number of Circuits | 2 |
Number of Heating Elements | 12 |
Number of Phases | 1 |
Power Density | 23 W/in² |
Sheath Material | Stainless Steel |
Supply Voltage | 240 Vac |
Weight | 18 lb |
supply-voltage | 240 Vac |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews