1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TTUH-CO-50/240V
Food Equipment Heaters
Choose a Variant
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $1,543.73 |
5-9 | $1,466.54 |
10-24 | $1,435.67 |
25-49 | $1,373.92 |
50-99 | $1,343.05 |
100+ | $1,312.17 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Flange Shape | Conduit Box |
Form factor | Flanged Immersion |
Heated Medium | Food Grade Liquids |
Heater Power | 5000 W |
Heating Element Length | 12.75 in |
Heating Element Width | 4 in |
Liquid Depth, Min | 2.5 in |
Number of Phases | 1 |
Overall Length | 4.5625 in |
Power Density | 70 W/in² |
Riser Length | 2.3125 in |
Sheath Material | Copper |
Supply Voltage | 240 Vac |
Weight | 5 lb |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews