1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $635.35 |
5-9 | $603.58 |
10-24 | $590.88 |
25-49 | $565.46 |
50-99 | $552.75 |
100+ | $540.05 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Applications | Heating Equipment |
Fins Material | Aluminized Steel |
Form factor | Coiled Finned |
Heater Power | 2500 W |
Height | 0 in |
Inner Diameter | 8 in |
Number of Mounting Holes | 2 |
Number of Terminals | 2 |
Outer Diameter | 10.75 in |
Power Density, Min | 26 W/in² |
Sheath Material | Iron |
Sheath Temperature at Free Air, max | 107 °F |
Sheath Temperature at Moving Air, Max | 238 °F |
Supply Voltage | 120 Vac |
Weight | 4 lb |
See All Specs |
Show Ratings & Reviews