Skip to search Skip to main content Skip to navigation

1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here

We noticed you are from . Visit your local site for regional offers and live support.

$828.74

Item# NSL-5403/480V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $828.74
10-24 $787.30
25-49 $770.73
50-99 $737.58
100-199 $721.00
200+ $704.43

0 In Stock

Lead Time (If not in stock): 6 weeks

Product Specs

<< See all Product Models
Brand
Bend Radius, Min 76 mm
Form factor Strip
Heater Length 50.375 in
Heater Power 3000 W
Height 0 in
Length 54 in
Power Density, Min 38 W/in²
Sheath Material Incoloy
Sheath Temperature, Max 399 °C
Supply Voltage 480 Vac
Termination N/A
Weight 1.2 kg
Seamless Incoloy Sheath Strip Heaters NSL-5403/480V NSL-5403/480V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration