1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
S-1202/240V
Strip Heaters, One terminal at Each End
Choose a Variant
sheath-material
Mounting Holes Center Length
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $220.49 |
10-24 | $209.47 |
25-49 | $205.06 |
50-99 | $196.24 |
100-199 | $191.83 |
200+ | $187.42 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Form factor | Strip |
Heater Power | 250 W |
Height | 0 in |
Length | 12 in |
Mounting Holes Center Length | 11 in |
Number of Mounting Channels | 2 |
Power Density, Min | 9 W/in² |
Sheath Material | Stainless Steel |
Sheath Temperature, Max | 649 °C |
Supply Voltage | 240 Vac |
Termination | 1 Terminal On Each End |
Weight | 0.43 kg |
sheath-material | Stainless Steel |
PDFs & Manuals
Show Ratings & Reviews