Skip to search Skip to main content Skip to navigation

1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here

We noticed you are from . Visit your local site for regional offers and live support.

$542.52

Item# TH-48/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $542.52
10-24 $515.39
25-49 $504.54
50-99 $482.84
100-199 $471.99
200+ $461.14

In Stock

Lead Time (If not in stock): 6 weeks

Product Specs

<< See all Product Models
Brand
Form factor Strip
Heater Power 1700 W
Height 0 in
Length 47.875 in
Mounting Holes Center Length 46.75 in
Number of Mounting Holes 2
Operating Temperature, Max 649 °C
Power Density, Min 11 W/in²
Sheath Material Stainless Steel
Supply Voltage 240 Vac
Termination Terminal on one side
Weight 1.7 lb
STRIP HEATERS - 3 TERMINALS/3 HEAT TH-48/240V TH-48/240V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration