1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PLM-304/10
Choose a Variant
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $94.11 |
5-9 | $89.40 |
10-24 | $87.52 |
25-49 | $83.76 |
50-99 | $81.88 |
100+ | $79.99 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Standard |
Bend Radius, Min | 0.032 in |
Diameter | 0 in |
Dielectric Strength | 1250 Vac |
Element Shape | Rectangular |
Heater Material | Polyimide |
Heater Power | 120 W |
Heater Thickness | 0.01 in |
Heater Thickness Note | .01“, .strain relief max is 08” (.10” for heaters ≥ 3 Amp) |
Lead Length | 12 in |
Lead Length Note | PTFE Insulated, 12” ±0.4" Length, UL10109, 22 AWG (UL1332, 16 AWG for heaters ≥ 3 Amp) |
Length | 4 in |
Operating Temperature, Max | 232 °C |
Operating Temperature, Min | -57 °C |
Power Density, Max | 10 W/in² |
Pressure Sensitive Adhesive (PSA) | false |
Supply Voltage | 115 Vac |
Width | 3 in |
supply-voltage | 115 Vac |
width | 3 in |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews