Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-Contact Ultrasonic Level Controller for Small Tank Applications

Non-Contact Level Controller for Small Tank Applications

$581.81

Item# LVCN414-R

In stock

Lead Time (If not in stock): 8 weeks
Non-Contact Level Controller for Small Tank Applications LVCN414-R LVCN414-R
  • Reliable, Non-Contact Replacement for Continuous and Switching Applications
  • Compact Sensor Optimized for Small Tank Applications
  • Control/Switch Functions for Pumps and Alarms
  • PVDF Transducer for Corrosive Liquid Media

LVCN414-R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Signal
Features
Category
Media Type
Max Measurement Range
Accuracy
Tank/Vessel Type
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Process Connection Size
Supply Power


The LVCN414 Series is a non-contact, ultrasonic level controller and transmitter that delivers reliable, cost-effective, high-performance, small-tank fluid handling control solutions. The LVCN414 targets process, control and chemical feed applications in small tanks mounted on skids, tools or machines. The LVCN414 allows flexibility in applications designed for system integration or retrofit of floats, conductance, and pressure sensors, and is easily configured through a USB connection and the Windows XP compatible software download available free at omega.com/ftp. The LVCN414 gives precision and accuracy that allows for real-time/ anytime measurement, lowering operational costs and increasing productivity. Level indication for process or control automation applications can be monitored via local display or remote PLC. The LVCN414 is a total small tank level control and measurement solution.

SPECIFICATIONS
Range: 1.25 m (49.2")
Accuracy: 3 mm (0.125")
Resolution: 0.5 mm (0.019")
Beam Width: 5 cm (2")
Deadband: 5 cm (2")
Supply Voltage: 24 Vdc (loop)
Loop Resistance: 400 ? max
Consumption: 0.5 W
Signal Output: 4 to 20 mA, 2-wire (when loop powered)
Contact Type: (4) SPST relays 1A
Loop Fail-Safety: 4 mA, 20 mA, 21 mA, 22 mA or hold last
Relay Fail-Safety:
    Power Loss: Hold last
    Power On: Open, close or hold last
Hysteresis: Selectable
    Configuration: Via USB/ PC Windows® software interface and free PC software download.
Temperature Compensation: Automatic over range
Temperature: -35 to 60°C(-31 to 140°F)
Enclosure: NEMA 6P
Enclosure Material: PC/ABS FR
Strain Relief Material: Santoprene
Transducer Material: PVDF
Cable Length: 1.2 m (4')
Cable Jacket Material: PVC
Process Mount: 1 NPT
Mounting Gasket: FKM
Classification: General purpose
loading all models
loading all reviews
Rated 5 out of 5 by from Ease of use Right out of the box it was explained well and the programming was easy to follow and works as intended.
Date published: 2018-10-03
Rated 5 out of 5 by from Installation Easy set up and verification of transmitter with lap top computer
Date published: 2024-02-02
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_LVCN414-R, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA

Would this sensor be suited to measure the level of granular material in a bin, for example flour? The users manual only mentions liquid.

Asked by: Doctor Flour
Thank you for your inquiry about the level sensor. Unfortunately, it is only for liquids and the LR36, LR41, snd LR46 level sensor series can measure solids.
Answered by: Application Engineer JC
Date published: 2023-01-14

The user manual mentions ensuring the senser is compatible with liquids in the small tank its measuring, but does not define compatibility. Is this family of sensers compatible with soda-ash solutions (Sodium Carbonate) or sodium-hypochlorite solutions?

Asked by: TPUD
Thank you for your inquiry. Please note that chemical compatibility is the responsibility of custmers to check the media in question against the wetted materials of the produtc. As a courtesy, the sensor is made of PVDF and chemically compatible.
Answered by: Application Engineer JC
Date published: 2023-10-06

Is the configuration software compatible with Windows 10 64 bits?

Asked by: Pierre625
Thank you for your inquiry. The follow is the requirement to use and if not listed, then, may not work. LVCN414‐SW Software System Requirements  Windows® 2000, XP, Vista, 7, 8  32 or 64‐bit system  1 USB® 2.0 port  10 mB hard drive space  256 mB RAM  Internet connection 
Answered by: Application Engineer JC
Date published: 2020-12-15

Can this device be set to fail high to 21 mA when looses contact with liquid surface or tank bottom? I've set it to do this but it never outputs 21mA.

Asked by: Beedoubleyou
Thank you for your inquiry! If the LVCN414-V is being used then this capability is not available. The voltage output models (-V) are only capable of the full, empty, or hold last loop fail-safe settings. With the standard current output models this overfill condition could be set to have the current output go to 21 or 22 mA when the return signal is lost.
Answered by: Application Engineer JM
Date published: 2022-10-03
  • y_2024, m_4, d_17, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_LVCN414-R, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration