1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
USR03-1NPT-485
316SS,3ft Range,1"NPT,Multiple Outputs,RS-485
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.5 % |
Cable Length | 6.5 ft |
Data Interface | RS485 |
Diameter | 1.2 in |
Electrical Output | 2 Outputs (0-20 mA,0-10 V) |
Enclosure Ratings | IP68, NEMA Type 4X |
Length | 4064 in |
Loop Resistance | 450 Ω max @ > 15 Vdc, 250 Ω max @ 10 Vdc |
Materials | 316 Stainless Steel |
Measuring Range, Max | 36 in |
Measuring Range, Min | 1.75 ft |
Media Compatibility | Air, Alkaline solutions, Any, Argon, Carbon dioxide, Dilute Acids, Gases, Helium, Hydraulic Oil, Hydrogen, Light Oil, Liquids, Nitrogen, Non-corrosive Dry Gasses, Oil, Oxygen, Solvents, Steam, Water, Water-based fluids |
Memory | Non - Volatile |
Operating Humidity | 0 to 100% RH |
Operating Pressure, Max | 50 psi |
Operating Temperature, Max | 70 °C |
Operating Temperature, Min | -40 °C |
Output Signal | Current, Voltage |
Process Connection Size | 1 in |
Process Connection Type | NPT Male |
Resolution | 0.0034 in |
Transducer frequency | 240 kHz |
Ultrasonic Beam Width | 12 ° at -3db |
Weight | 0.29 kg |
See All Specs |
PDFs & Manuals
Software & Drivers