1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
DPG280-015G
0 to 15 psi, Gauge Pressure
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $1,063.22 |
10-24 | $1,010.06 |
25-49 | $988.79 |
50-99 | $946.27 |
100+ | $925.00 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy Class | 0.1% to 0.25% |
Accuracy Detail | ± 0.4%FS or ± 0.2%FS |
Battery Size and Type | Alkaline AAA |
Data Retention | EEPROM |
Display Type | 4 Digit LCD |
EMC Standard | Anti-EMI Design, EN61326 |
Electrical Output | USB |
Enclosure Material | 304 Stainless Steel |
Height | 125 mm |
Materials, Wetted | 304 Stainless Steel |
Media Compatibility | Alcohols, Argon, Compatible Gases, Compatible Liquids, Nitrogen, Oils, Water |
Number of Batteries | 2 |
Number of Digits | 5 |
Operating Temperature, Max | 70 °C |
Operating Temperature, Min | -20 °C |
Outer Diameter | 80 mm |
Output Signal | Digital |
Pressure Accuracy | ± 0.2 % |
Pressure Type | Gauge |
Pressure, Max | 15 psi |
Pressure, Min | 0 psi |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 60 °C |
Process Temperature, Min | 0 °C |
Proof Pressure | 120% Full Scale |
Sample Display Rate Note | Up to 10,000 points per 3 times/second |
Sample/Display Rate | 10,000 points per 3 times/second |
Stability | Long-Term Stability: 0.25 % Fs/year |
Supply Power Type | Battery |
Width | 46 mm |
See All Specs |
PDFs & Manuals
Software & Drivers
Show Ratings & Reviews