1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
DPG3500B-5KG
0 to 5,000 psi, Gauge Pressure
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy Class | 0.1% to 0.25% |
Accuracy Detail | ± 0.25% FS ± 1 least significant digit; linearity, hysteresis and repeatability combined |
Auto-Shutoff | 5 minutes, standard with NS option |
Battery Size and Type | Alkaline AA |
Battery life | 2000 hr |
Burst Pressure | 4x Full Scale or Maximum 10,000 psi |
Calibration | Internal controls, non interactive zero, span and linearity ± 10% range |
Display Segment Height | 0.4 in |
Display Type | 4 Digit LCD |
Display Type Note | 4 digit, LCD, 10.16 mm (0.4") digit height, 3 readings per second, nominal update rate |
Enclosure Material | ABS |
Enclosure Ratings | IP66 |
Height | 76 mm |
Length | 51 mm |
Materials, Wetted | Stainless Steel |
Measurement Pressure Type | Gauge |
Measurement Pressure, Max | 5000 psi |
Measurement Pressure, Min | 0 psi |
Number of Batteries | 2 |
Operating Temperature, Max | 85 °C |
Operating Temperature, Min | -20 °C |
Pressure Accuracy | ± 0.25 % |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 70 °C |
Process Temperature, Min | 0 °C |
Shipping Weight | 454 g |
Storage Temperature, Max | 95 °C |
Storage Temperature, Min | -40 °C |
Supply Power Note | Battery Note:2 “AA” alkaline included, approximately 2000 hr (150 to 1500 hr for DPG5600 models; low battery indicator |
Supply Power Type | Battery |
Thermal Effects | ± 0.5% of span (typical), ± 1% of span (maximum) 0 to 82°C (32 to 180°F) |
Weight | 255 g |
Width | 89 mm |
See All Specs |
Show Ratings & Reviews