1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
FT-HFC106-12
Thermoplastic Quick Couplings – High Flow Couplings
Choose a Variant
fitting
Mounting Orientation
Port 1 Type
Port 2 Type
Length
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $39.07 |
5-9 | $37.12 |
10-24 | $36.34 |
25-49 | $34.77 |
50-99 | $33.99 |
100+ | $33.21 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Diameter | 0 in |
Fitting | Coupling |
Flow Diameter | 0.218 in |
Length | 0 in |
Mounting Orientation | Straight |
Operating Pressure Note | Vacuum to 60 psi (4.2 bar) (see graph) |
Operating Pressure, Max | 60 psi |
Operating Temperature Note | Maximum 110°C (230°F) |
Operating Temperature, Max | 110 °C |
Operating Temperature, Min | 0 °C |
Port 1 Size | 3/8 in |
Port 1 Type | NPT Male |
Port 2 Size | 3/8 in |
Port 2 Type | Quick Coupling Female |
Pressure Type | Vacuum |
Process Connection Type | UNF Female |
Tube Size | N/A |
fitting | Coupling |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews