1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
FT-PMM16-03
SPECIALTY QUICK COUPLINGS Multiple Mounting Easily connects 3 to 5 lines
Choose a Variant
fitting
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $34.04 |
5-9 | $32.34 |
10-24 | $31.66 |
25-49 | $30.30 |
50-99 | $29.61 |
100+ | $28.93 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Straight Thru |
Diameter | 0 in |
Fitting | Coupling |
Flow Diameter | 1/8 in |
Length | 0 in |
Materials | Brass, Acetal, 316 Stainless Steel, NBR |
Mounting Orientation | Straight |
Operating Pressure Note | 240 psi/no. of stations |
Operating Pressure, Max | 240 psi |
Operating Temperature, Max | 82 °C |
Operating Temperature, Min | -40 °C |
Port 1 Size | 3/16 in |
Port 1 Type | Barbed Fitting |
Port 2 Size | 1/8 in |
Port 2 Type | Quick Coupling (Multiple Mount Bodies) |
Pressure Type | Vacuum |
Process Connection Type | Barbed Fitting |
Retaining Ring Length | None |
Tube Size | 3/16 in ID |
fitting | Coupling |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews