1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TYTF-1238-50
OMEGAFLEX™ CHEMICAL TUBING FEP Formulation Metric Diameters
Choose a Variant
Tubing Inner Diameter
tubing-outer-diameter
Color Options
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $634.97 |
5-9 | $603.22 |
10-24 | $590.52 |
25-49 | $565.12 |
50-99 | $552.42 |
100+ | $539.72 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Brittle Temperature | -170 °C |
Color Options | Clear |
Elongation at Break | 3.25 |
Hardness | Durometer 56D |
Materials | Perfluoroalkoxy |
Operating Pressure Note | psi @73°F |
Operating Pressure, Max | 160 psi |
Operating Pressure, Min | 0 psi |
Operating Temperature, Max | 204 °C |
Operating Temperature, Min | -73 °C |
Specific Gravity | 2.15 |
Tensile Strength | 3400 psi |
Tube Length | 50 ft |
Tubing Diameter Tolerance | ± 0.005 in |
Tubing Inner Diameter | 0.375 in |
Tubing Outer Diameter | 0.5 in |
Wall Thickness | 0.063 in |
tube-length | 50 ft |
tubing-outer-diameter | 0.5 in |
See All Specs |
Show Ratings & Reviews