Skip to search Skip to main content Skip to navigation

1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here

We noticed you are from . Visit your local site for regional offers and live support.

$575.93

Item# TYUTH95-38245-500-Y

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $575.93
5-9 $547.13
10-24 $535.61
25-49 $512.58
50-99 $501.06
100+ $489.54

In Stock

Lead Time (If not in stock): 4 weeks

Product Specs

<< See all Product Models
Brand
Color Options Yellow
Operating Pressure Note Working psi @24°C (75°F)
Operating Pressure, Max 170 psi
Operating Pressure, Min 0 psi
Operating Temperature, Max 73 °C
Operating Temperature, Min -40 °C
Safe Overload 300% FS
Tube Length 500 ft
Tubing Diameter Tolerance ± 0.005 in
Tubing Inner Diameter 0.245 in
Tubing Outer Diameter 0.375 in
Vacuum Rating To 28" Hg
Wall Thickness 0.065 in
tube-length 500 ft
tubing-outer-diameter 0.375 in
See All Specs Show Less
Pneumatic Airline Tubing, used for compressed air systems TYUTH95-38245-500-Y TYUTH95-38245-500-Y
  • y_2025, m_6, d_1, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_TYUTH95-38245-500-Y, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
en-US
en
Save Configuration