Skip to search Skip to main content Skip to navigation

1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here

We noticed you are from . Visit your local site for regional offers and live support.

MMG005V5P4C0T2A3CE

$991.60

Item# MMG005V5P4C0T2A3CE

In Stock

Lead Time (If not in stock): 2 weeks
0 to 5 psi, 0.1% to 0.25% Accuracy, Voltage, 0 to 5 V 1/4", NPT Male, Cable, -10 to 93 °C (0 to 200 °F) MMG005V5P4C0T2A3CE MMG005V5P4C0T2A3CE
  • y_2025, m_8, d_19, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_MMG005V5P4C0T2A3CE, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
en-US
en
Save Configuration