1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PX103U1-100GI
0 to 100 psi, Gauge, 4 to 20 mA, MIL-26482-I 10-6P
Choose a Variant
Electrical Connection
Electrical Output
Pressure Type
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $1,134.82 |
10-24 | $1,078.08 |
25-49 | $1,055.38 |
50-99 | $1,009.99 |
100+ | $987.29 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.5 % |
Accuracy Class | > 0.25% |
Accuracy Detail | ± 0.5% FSO linearity, hysteresis and repeatability combined |
Burst Pressure | 3x Full Scale |
Burst Pressure Note | 300% of rated pressure, 50,000 psi maximum |
Compensated Temperature, Max | 66 °C |
Compensated Temperature, Min | -18 °C |
Electrical Connection | MIL-26482-I 10-6P |
Electrical Output | 4 to 20 mA |
Materials, Wetted | 17-4 Stainless Steel |
Mating Connector | MIL-26482-I 10-6S |
Operating Temperature, Max | 121 °C |
Operating Temperature, Min | -46 °C |
Output Signal | Current |
Pressure Type | Gauge |
Pressure, Max | 100 psi |
Pressure, Min | 0 psi |
Process Connection Type | Flush diaphragm |
Proof Pressure | 150% Full Scale |
Proof Pressure Note | 200% of rated pressure |
Supply Voltage | 10 to 30 Vdc |
Thermal Effect on Span error, Max | ± 0.003% rdg/°F |
Thermal Effect on Zero error, Max | ± 0.003% rdg/°F, ± 0.0045% FSO/°F |
Zero/Balance Error | 4 mA ± 0.2 mA |
See All Specs |
PDFs & Manuals