1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PX409-32BI
0 to 32 inHg, Barometric, 4 to 20 mA, 1/4" NPT Male, Cable, (-49 to 240 °F)
Choose a Variant
Electrical Connection
Electrical Output
Pressure Type
Pressure, Max
Pressure, Min
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $1,383.97 |
10-24 | $1,314.77 |
25-49 | $1,287.09 |
50-99 | $1,231.73 |
100+ | $1,204.05 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.08 % |
Accuracy Class | < 0.1% |
Accuracy Detail | (CombinedLinearity,Hysteresis and Repeatability):± 0.08% BSL maximum Compound ranges calibrated only in positive direction |
Additional Features 1 | None |
Bandwidth | DC to 1 kHz |
Cable Length | 2 m |
Compliance | RoHS 2 |
Electrical Connection | Cable |
Electrical Output | 4 to 20 mA |
Electrical Output Note | None |
Enclosure Ratings | IP67 |
Insulation Resistance | 100 MΩ @ 50 Vdc |
Materials, Wetted | 316L Stainless Steel |
Operating Temperature, Max | 115 °C |
Operating Temperature, Min | -45 °C |
Output Signal | Current |
Pressure Cycles | 1 million, minimum |
Pressure Type | Barometric |
Pressure, Max | 32 inHg |
Pressure, Min | 0 inHg |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Male |
Response Time | <1 ms |
Shock | 50 g, 11 ms half-sine |
Span Setting Adjustable Range | ± 0.5% FS typical 1% maximum (1% typical, 2% maximum for 2.5 psi and below). Calibrated in vertical direction with fitting down |
Stability | ± 0.1% |
Stability Note | Long Term Stability (1-Year): ± 0.1% FS typical |
Supply Power Note | Supply Voltage: 9 to 30 Vdc maximum loop res Ω = (Vs-9)x50 [9 to 20 Vdc above 105°C (229°F)] |
Supply Voltage | 9 to 30 Vdc |
Vibration | 5-2000-5 Hz, 30 minute cycle,Curve L, Mil-Spec 810 figure 514-2-2, vertical and horizontal axis |
Weight | 200 g |
Zero/Balance Error | ± 0.5% |
Zero/Balance Error Note | ± 0.5% FS typical 1% maximum (1% typical, 2% maximum for 2.5 psi and below) |
See All Specs |
PDFs & Manuals
Software & Drivers
Accessories
Mini Node Com Signal Converter
$107.00
0 In Stock
Environmentally protected connector with 6 female contacts, -55 to 125 °C (-67 to 257 °F) temperature range
$49.21
176 In Stock