1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PX4200-100GI
0 to 100 psi, Gauge, 4 to 20 mA
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $525.13 |
10-24 | $498.87 |
25-49 | $488.37 |
50-99 | $467.37 |
100+ | $456.86 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.25 % |
Accuracy Class | 0.1% to 0.25% |
Accuracy Detail | ± 0.25% full scale includes linearity, and hysteresis |
Burst Pressure | 2x Full Scale |
Electrical Connection | DIN 43650 A (solenoid valve) |
Electrical Connection Note | DIN 43650 plug mating connector supplied |
Electrical Output | 4 to 20 mA |
Electrical Output Note | 4 to 20 mA (2-Wire) with zero and span adjustments |
Enclosure Material | Stainless Steel |
Enclosure Ratings | IP65 |
Materials, Wetted | Titanium |
Operating Temperature, Max | 80 °C |
Operating Temperature, Min | -40 °C |
Output Signal | Current |
Pressure Type | Gauge |
Pressure, Max | 100 psi |
Pressure, Min | 0 psi |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 120 °C |
Process Temperature, Min | -50 °C |
Relative Humidity | 95% RH non-condensing |
Repeatability Error | ± 0.1% full scale |
Response Time | 10 ms |
Sensing Element | Silicon-on-Sapphire Pieazoresistive MEMS |
Stability | ± 0.2% |
Stability Note | Long Term Stability (1yr): ± 0.2% full scale |
Supply Power Note | 13 to 36 Vdc with PM1000 18 to 36 Vdc reverse polarity protected. |
Supply Voltage | 13 to 36 Vdc |
Thermal Effect on Span error, Max | <± 0.016% FS/°F |
Thermal Effect on Zero error, Max | <± 0.016% FS/°F, <± 0.016% FS/°F |
Weight | 90 g |
See All Specs |
PDFs & Manuals