1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PX51C0-1.5KGC2IS
INTRINSICALLY SAFE PRESSURE TRANSMITTERS - Standard Models
Choose a Variant
Electrical Connection
Process Connection Type
Trim Pot Access
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $1,000.88 |
10-24 | $950.84 |
25-49 | $930.82 |
50-99 | $890.78 |
100+ | $870.77 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.25 % |
Accuracy Class | 0.1% to 0.25% |
Accuracy Detail | 0.25% FS linearity and hysteresis combined |
Additional Features 1 | Intrinsically Safe IS FM Approval |
Burst Pressure | 150% Full Scale |
Burst Pressure Note | 3X Range |
Cable Length | 3 m |
Compensated Temperature, Max | 71 °C |
Compensated Temperature, Min | 16 °C |
Electrical Connection | Cable |
Electrical Output | 4 to 20 mA |
Insulation Resistance | 100 MΩ @ 50 Vdc |
Materials, Wetted | 17-4 Stainless Steel |
Operating Temperature, Max | 104 °C |
Operating Temperature, Min | -40 °C |
Output Signal | Current |
Pressure Type | Gauge |
Pressure, Max | 1500 psi |
Pressure, Min | 0 psi |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Male |
Span Setting Adjustable Range | ± 10% FS |
Supply Voltage | 10 to 32 Vdc |
Thermal Effect on Zero error, Max | 0.003% of rdg/°F , |
Trim Pot Access | O-ring sealed screws on side cover |
Zero Setting Adjustable Range | ± 10% FS |
See All Specs |
Show Ratings & Reviews