1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PX5500A0-025A10E
PRESSURE TRANS, 0-25 PSIA, 10 VOLTS, 3-W
Choose a Variant
Electrical Connection
Electrical Output
Measurement Pressure Type
Measurement Pressure, Max
Process Connection Type
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.15 % |
Accuracy Class | < 0.1% |
Accuracy Detail | Combined linearity,hysteresis and repeatability: ± 0.15% FS 70 bar (1000 psi) and above |
Additional Features 1 | None |
Applications | Aeronautics and Aerospace, Automotive, Fluid Measurement and Control, Hydraulic and Pneumatic Systems, Laboratories and Scientific |
Burst Pressure | 3x Full Scale |
Burst Pressure Note | 3 times rated pressure |
Compensated Temperature, Max | 82 °C |
Compensated Temperature, Min | -18 °C |
Current Draw | 20 mA max with no load |
Electrical Connection | Cable |
Electrical Output | 0 to 10 V |
Electrical Output Note | 10 Vdc ± 0.1 Vdc ± 10% adj |
Electrostatic Discharge | Protected to 15 kV |
Input Resistance | None |
Insulation Resistance | 100 MΩ |
Materials, Wetted | 17-4 Stainless Steel |
Mating Connector | MIL-26482-I 10-6S |
Measurement Pressure Type | Absolute |
Measurement Pressure, Max | 25 psi |
Measurement Pressure, Min | 0 psi |
Natural frequency | 5 kHz for 1 bar (15 psi), increasing logarithmically to 50 kHz for 5000 psi |
Operating Temperature, Max | 121 °C |
Operating Temperature, Min | -54 °C |
Output Resistance | 100 Ω |
Output Signal | Voltage |
Process Connection Size | 1/8 in |
Process Connection Type | NPT Male |
Proof Pressure | 2x Full Scale |
Sensing Element | 4-active-arm Strain Gauge Bridge |
Sensing Element Note | 4-active-arm bridge using sputter-deposited thin-film elements |
Shock | None |
Supply Power Note | 16 to 38 Vdc unregulated |
Supply Voltage | 16 to 38 Vdc |
Thermal Effect on Span error, Max | ± 0.015% FS/°F (0.027%/ºC) |
Thermal Effect on Zero error, Max | ± 0.015% FS/°F (0.027%/ºC), ± 0.015% FS/°F (0.027%/ºC) |
Vibration Sensitivity | None |
Weight | 225 g |
Zero/Balance Error | 0 Vdc ± 0.1 Vdc ± 5% adj |
See All Specs |
PDFs & Manuals
Accessories
Environmentally protected connector with 6 female contacts, -55 to 125 °C (-67 to 257 °F) temperature range
$49.21
452 In Stock