1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PX61C1-1KGV
0 to 1,000 psi, Gauge, 2 mV/V, 1/4" NPT Male, MIL-26482-I 10-6P
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $902.40 |
10-24 | $857.28 |
25-49 | $839.23 |
50-99 | $803.14 |
100+ | $785.09 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 1 % |
Accuracy Class | > 0.25% |
Accuracy Detail | 1.0% linearity and hysteresis combined; calibrated at 0%, 50%, 100%, 50%, 0% |
Additional Features 1 | None |
Bridge Resistance | 350 Ω |
Burst Pressure | 5x Full Scale |
Burst Pressure Note | 500% of capacity |
Compensated Temperature, Max | 71 °C |
Compensated Temperature, Min | 16 °C |
Electrical Connection | MIL-26482-I 10-6P |
Electrical Output | 2 mV/V |
Electrical Output Note | Range @ 50 psi = 1 mV/V; range >100 psi: 2 mV/V |
Materials, Wetted | 17-4 Stainless Steel |
Mating Connector | MIL-26482-I 10-6S |
Operating Temperature, Max | 121 °C |
Operating Temperature, Min | -54 °C |
Output Signal | Millivolt |
Pressure Type | Gauge |
Pressure, Max | 1000 psi |
Pressure, Min | 0 psi |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Male |
Proof Pressure | 150% Full Scale |
Proof Pressure Note | 150% of capacity |
Repeatability Error | 0.1% of FSO |
Supply Voltage | 5 Vdc |
Thermal Effect on Span error, Max | ± 0.02% FSO/°F |
Thermal Effect on Zero error, Max | ± 0.02% FSO/°F , ± 0.01% FSO/°F |
Weight | 50 g |
Zero/Balance Error | ± 1% FS |
See All Specs |
Show Ratings & Reviews