1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PX655-2.5BDI
Low Pressure Laboratory Transducer
Choose a Variant
Electrical Output
Pressure, Max
Pressure, Min
Process Connection Type
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $906.43 |
10-24 | $861.11 |
25-49 | $842.98 |
50-99 | $806.72 |
100+ | $788.59 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy Class | > 0.25% |
Applications | Air and HVAC, Laboratories and Scientific |
Burst Pressure | 20 psi Maximum |
Compensated Temperature, Max | 57 °C |
Compensated Temperature, Min | 2 °C |
Current Draw | <5 mA |
Electrical Connection | Screw Terminal |
Electrical Output | 4 to 20 mA |
Electrical Output Note | 1 to 5 Vdc (3 wire) |
Enclosure Ratings | IP62, NEMA Type 2 |
Gauge Type | Capacitance |
Hysteresis | 0.02% FS |
Length | 53 mm |
Line/Static Pressure | 25 psi |
Linearity Error | 0,005 |
Materials, Wetted | Clean, Dry, Non-corrosive Gases |
Operating Temperature, Max | 72 °C |
Operating Temperature, Min | -29 °C |
Output Signal | Current |
Pressure Type | Differential |
Pressure, Max | 2.5 inH₂O |
Pressure, Min | -2.5 inH₂O |
Process Connection Note | 1 ⁄4 barbed fittings (tubing TY-316-100) |
Process Connection Size | 1/4 in |
Process Connection Type | Barbed Fitting |
Proof Pressure | Up to 15 psi |
Repeatability Error | 0.05% FS |
Response Time | 250 ms |
Shunt Calibration Value | NIST cal at 25, 50, 75 and 100% FS; upscale and downscale provided |
Supply Voltage | 12 to 36 Vdc |
Thermal Effect on Zero error, Max | 0.015% rdg/°F , 0.015% FS/°F |
Weight | 368 g |
Width | 117 mm |
See All Specs |
Show Ratings & Reviews