1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PX657-2.5BDI
Low Pressure Industrial Transmitter
Choose a Variant
Accuracy Class
Electrical Output
Pressure, Max
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $1,790.02 |
10-24 | $1,700.52 |
25-49 | $1,664.72 |
50-99 | $1,593.12 |
100+ | $1,557.32 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy Class | 0.1% to 0.25% |
Applications | Air and HVAC, Fluid Measurement and Control, Industrial and Manufacturing, Laboratories and Scientific |
Burst Pressure | 50 psi Maximum |
Compensated Temperature, Max | 72 °C |
Compensated Temperature, Min | -18 °C |
Current Draw | <5 mA |
Electrical Connection | Screw Terminal |
Electrical Output | 4 to 20 mA |
Enclosure Ratings | IP65, NEMA Type 4X |
Gauge Type | Capacitance |
Height | 64 mm |
Hysteresis | 0.02% FS |
Length | 137 mm |
Line/Static Pressure | 100 psi |
Linearity Error | 0,003 |
Materials, Wetted | Clean, Dry, Non-corrosive Gases |
Operating Temperature, Max | 85 °C |
Operating Temperature, Min | -29 °C |
Output Signal | Current |
Pressure Type | Differential |
Pressure, Max | 2.5 inH₂O |
Pressure, Min | -2.5 inH₂O |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Female |
Proof Pressure | Up to 10 psi |
Repeatability Error | 0.05% FS |
Response Time | 250 ms |
Shunt Calibration Value | NIST cal at 25, 50, 75 and 100% FS; upscale and downscale provided |
Supply Voltage | 12 to 36 Vdc |
Thermal Effect on Zero error, Max | 0.015% FS/°F, 0.015% FS/°F |
Weight | 955 g |
Width | 76 mm |
See All Specs |
Show Ratings & Reviews