1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PXM80MD0-014BARDi
0 to 14 bar, ±0.3% Accuracy, 4 to 20 mA, Cable
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.3 % |
Accuracy Class | > 0.25% |
Burst Pressure | 600 psi Maximum |
Burst Pressure Note | 6000 psi (414 bar) minimum |
Electrical Connection | Cable |
Electrical Connection Note | Style 0 = 3 m (10') cable Style 1 = PTIH-10-6P (or equiv) Style 5 = Metal terminal box (4 to 20 mA output models only) Style 6 = mini DIN |
Electrical Output | 4 to 20 mA |
Hysteresis | ± 0.10% FSO |
Line/Static Pressure | 1500 psi |
Linearity Error | ± 0.25% |
Loop Resistance, Max | (Input voltage – 12) x 50 |
Materials, Wetted | 17-4 Stainless Steel, Buna-N (NBR) |
Operating Temperature, Max | 107 °C |
Operating Temperature, Min | -46 °C |
Output Signal | Current |
Pressure Type | Differential |
Pressure, Max | 14 bar |
Pressure, Min | 0 bar |
Process Connection Size | 1/4 in |
Process Connection Type | BSPP Female |
Repeatability Error | ± 0.1% full scale |
Supply Voltage | 10 to 40 Vdc |
Thermal Effect on Zero error, Max | 0.013% FSO/°C, 0.009% rdg/°C |
Weight | 5 lb |
Zero/Balance Error | 4 mA ± 0.4 mA adj |
See All Specs |
Show Ratings & Reviews