1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PX835-7.5KGI
Explosion Proof / Flame Proof and IS Rated Pressure Transmitter for Hazardous Locations
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $985.08 |
10-24 | $935.83 |
25-49 | $916.12 |
50-99 | $876.72 |
100+ | $857.02 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.5 % |
Accuracy Class | > 0.25% |
Accuracy Detail | ± 0.5% TP; ± 0.40% BFSL includes non-linearity, hysteresis and non-repeatability, zero offset and span setting errors (add 0.05% for ranges above 5000 psi) |
Additional Features 1 | None |
Compensated Temperature, Max | 85 °C |
Compensated Temperature, Min | -20 °C |
Electrical Connection | 1/2 NPT male Conduit with Cable |
Electrical Output | 4 to 20 mA |
Electrical Output Note | 4 to 20 mA(2 wire) |
Enclosure Material | 304 Stainless Steel |
Enclosure Ratings | IP65, NEMA Type 7, NEMA Type 9 |
Fits Cable Diameter | 9 to 12 mm |
Insulation Resistance | 100 MΩ |
Materials, Wetted | 316 Stainless Steel |
Operating Temperature, Max | 125 °C |
Operating Temperature, Min | -40 °C |
Output Signal | Current |
Position Effect | ± 0.02% typical |
Pressure Type | Gauge |
Pressure, Max | 7500 psi |
Pressure, Min | 0 psi |
Process Connection Note | 1/2 NPT male conduit fitting and 4.6 m (15') cable with flying lead termination |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Female |
Process Temperature, Max | 125 °C |
Process Temperature, Min | -40 °C |
Protection | Reverse polarity and mis-wire protected |
Relative Humidity | 0 to 0.95 |
Response Time | 2 ms |
Stability | ≤± 0.25% |
Stability Note | ≤± 0.25% span/year @ ref conditions (21°C/70°F) |
Storage Temperature, Max | 125 °C |
Storage Temperature, Min | -40 °C |
Supply Power Note | 12 to 32 Vdc Vmin=12V+(0.022Ax loop res) |
Supply Voltage | 12 to 32 Vdc |
Thermal Effect on Span error, Max | 2% span |
Thermal Effect on Zero error, Max | 2% span |
Vibration | 100 g peak, 11 ms; Vibration Random: 10 g RMS, 20 to 2000 Hz; Vibration Sweep : 50 to 2000 Hz, 5 g peak |
Weight | 254 g |
See All Specs |
Show Ratings & Reviews