1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PXM309-007AI
0 to 7 bar, Absolute , 4 to 20 mA, Cable
Choose a Variant
Electrical Connection
Electrical Output
Pressure Type
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $433.37 |
10-24 | $411.70 |
25-49 | $403.03 |
50-99 | $385.70 |
100+ | $377.03 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.25 % |
Accuracy Class | 0.1% to 0.25% |
Accuracy Detail | Static Accuracy 350 mB to 700 bar: ± 0.25% FS BSL at 25ºC (includes linearity, hysteresis and repeatability) |
Bandwidth | DC to 1 kHz |
Burst Pressure | 3x Full Scale or 20 psi Maximum |
Burst Pressure Note | 5X rated pressure |
Cable Length | 1.5 m |
Compensated Temperature, Max | 85 °C |
Compensated Temperature, Min | -20 °C |
Electrical Connection | Cable |
Electrical Connection Note | 1.5 m (5') 2 or 3-conductor cable, mA or 10V outputs, respectively. |
Electrical Output | 4 to 20 mA |
Electrical Output Note | 4 to 20 mA: 9 to 30 Vdc |
Enclosure Ratings | IP65 |
Insulation Resistance | 1 MΩ |
Materials, Wetted | 316 Stainless Steel |
Operating Temperature, Max | 85 °C |
Operating Temperature, Min | -40 °C |
Output Signal | Current |
Pressure Cycles | 10 million |
Pressure Type | Absolute |
Pressure, Max | 7 bar |
Pressure, Min | 0 bar |
Process Connection Size | 1/4 in |
Process Connection Type | BSPP Male |
Response Time | 1 ms |
Shock | 50 g, 11 ms half sine |
Stability | ± 0.25% |
Stability Note | Long Term Stability (1 yr): ± 0.25% FS |
Supply Power Note | 15 to 30 Vdc at 10 mA |
Supply Voltage | 15 to 30 Vdc |
Thermal Effect on Span error, Max | ± 1% absolute |
Thermal Effect on Zero error, Max | ± 1% absolute |
Vibration | ± 20 g |
Weight | 150 g |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews