1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
J-0-140F-4-1/2
DialTemp™, Bi-Metal Stem Thermometers, 3" and 5" Heads
Choose a Variant
Process Temperature, Max
Process Temperature, Min
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $235.88 |
5-9 | $224.09 |
10-24 | $219.37 |
25-49 | $209.93 |
50-99 | $205.22 |
100+ | $200.50 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 1 % |
Angle of Rotation | N/A |
Dial Depth | 0.75 in |
Dial Outer Diameter | 5 in |
Display Measuring Units | °F |
Division | 2 °F |
Dual Range | N/A |
Materials | Stainless Steel |
Mounting | Pointed Stem |
Offset Adjustment | N/A |
Process Connection Size | 1/2 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 140 °F |
Process Temperature, Min | 0 °F |
Stem Diameter | 0.25 in |
Stem Length | 4 in |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews