1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
GT-34050
Certified Liquid-In-Glass Thermometers
Choose a Variant
Accuracy
ASTM Method
Glass Type
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $665.79 |
5-9 | $632.50 |
10-24 | $619.18 |
25-49 | $592.55 |
50-99 | $579.24 |
100+ | $565.92 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
ASTM Method | Partial Immersion |
Accuracy | ± 2 °C,± 3 °C below -50 °C |
Accuracy Detail | 2°C; 3°C below -50°C |
Applications | Food and Beverage, Industrial and Manufacturing, Laboratories and Scientific, Medical, Pharmaceutical |
Certification Points | -78°C, -20°C, 0°C, 4°C, 37°C |
Display Measuring Units | °C |
Division | 1 °C |
Glass Type | White Back |
Immersion Depth | 3 in |
Process Temperature, Max | 50 °C |
Process Temperature, Min | -100 °C |
Sensor Type | Glass-Bulb |
Stem Length | 12 in |
Traceable to DAkkS | false |
process-temperature-max | 50 °C |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews