1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $354.84 |
10-49 | $322.90 |
50-99 | $305.16 |
100-999 | $290.97 |
1000-4999 | $273.23 |
5000+ | $255.48 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Across Flats Cap | 38.1 mm |
Diameter | 1 mm |
Housing Flats | 31.8 mm |
Length | 71.4 mm |
Length 2 | 88.9 mm |
Materials | 316 Stainless Steel, Stainless Steel |
Number of Probes | 12 |
Process Connection Size | 3/4 in |
Process Connection Type | BSPT Male |
Wire Gauge | 20 AWG |
PDFs & Manuals
Show Ratings & Reviews