1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
19MJP1-10-E
19 inch Jack Panels Miniature Connectors
Choose a Variant
Electrical Connection
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $111.51 |
10-49 | $97.01 |
50-99 | $92.55 |
100-999 | $86.98 |
1000-4999 | $82.52 |
5000+ | $76.94 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Constantan |
Color Code Standard | ANSI |
Electrical Connection | Miniature Female Thermocouple Connector |
Meter Cutout | false |
Number of Connector Rows | 1 |
Number of Jacks | 10 |
Panel Capacity for Jacks | 30 |
Panel Cutout Shape | No Panel Switch Cutout, No Meter Cutout |
Panel Height | 3.5 in |
Panel Length | 19 in |
Panel Thickness | 0.125 in |
Thermocouple Type | E |
PDFs & Manuals